IESNA:LM-63-2002
[TEST]P1594590
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601782A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-1224-W-MED-4000K
[LUMINAIRE]1224 FlexBay Linear High bay at W beam, MED lumen, 4000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]18681
TILT=NONE
1 -1 1 181 13 1 1 1.0417 1.1875 0
1 1 112.2
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90
0 30 60 90 120 150 180 210 240 270
300 330 360
7065.3 7065.3 7080.3 7088 7060.5 7060.5 7081.9 7081.9 7061.5 7061.5
7059.5 7057.4 7052.4 7029.5 7029.5 7031 7031 7004.5 7004.5 7000.4
6989.2 6980.1 6965.8 6949.5 6938.3 6938.3 6896.6 6896.6 6886.4 6865
6853.3 6836.6 6819.2 6810.6 6801.4 6748 6748 6731.7 6731.7 6687.9
6669.6 6643.1 6612.1 6597.8 6567.8 6567.8 6553.6 6512.8 6487.9 6456.8
6415.1 6415.1 6366.8 6366.8 6303.1 6284.3 6258.9 6223.7 6187.1 6163.7
6145.9 6087.3 6087.3 6024.7 6003.4 5970.8 5937.7 5899 5865.9 5846.1
5772.3 5772.3 5711.2 5711.2 5646.6 5607.4 5567.2 5533.1 5506.6 5476.6
5433.8 5365.6 5365.6 5298.4 5298.4 5218 5189.5 5153.9 5125.9 5073.5
5026.1 4978.8 4871.9 4808.3 4736.5 4685.6 4612.3 4546.7 4462.7 4399.1
4327.3 4179.2 4179.2 4038.7 4038.7 3910 3838.7 3772 3705.3 3652.4
3593.9 3531.3 3412.7 3412.7 3292 3292 3167.3 3103.7 3049.8 2982.6
2920 2847.2 2786.1 2661.9 2661.9 2525 2464.5 2397.8 2350.9 2269
2202.3 2128 1993.7 1993.7 1851.6 1851.6 1726.9 1661.8 1595.1 1537.1
1477.6 1433.3 1354.4 1176.2 1176.2 1037.3 1037.3 873.4 796.5 729.9
671.3 617.4 556.3 504.9 410.2 410.2 312 260.1 218.9 180.7
149.1 127.2 110.4 84.5 84.5 68.2 68.2 50.4 42.8 36.1
31 27.5 22.9 18.3 10.2 10.2 4.6 4.6 3.6 2
1.5
7065.3 7065.3 7067.6 7055.4 7065.1 7065.1 7035 7047.8 7041.7 7037.6
7034.5 7038.6 7031.5 7031.5 7027.9 6991.3 6991.3 6987.2 6971.9 6961.3
6965.8 6943.9 6933.8 6929.2 6924.6 6899.7 6890 6890 6850.3 6846.7
6820.3 6813.1 6804.5 6787.7 6749.5 6736.8 6736.8 6694 6687.4 6655.3
6634 6619.7 6605.5 6570.4 6555.6 6537.3 6484.8 6484.8 6448.2 6416.1
6388.6 6371.8 6335.2 6321 6298.6 6271.6 6229.9 6187.1 6187.1 6115.3
6100.6 6059.9 6028.3 6002.8 5971.3 5928 5875.6 5875.6 5794.7 5775.3
5731.6 5699 5665.9 5630.3 5579.4 5550.9 5512.2 5430.2 5430.2 5352.9
5315.2 5280.6 5241.9 5187.5 5157.4 5116.7 5013.9 5013.9 4984.4 4937.6
4840.9 4798.1 4737.5 4695.8 4648.5 4590.4 4522.2 4425 4425 4309
4263.7 4197 4147.1 4027 4027 3958.8 3914.5 3857.5 3742.5 3742.5
3622.4 3573.5 3508.4 3449.3 3378.6 3327.7 3259 3138.3 3138.3 3024.8
2965.8 2903.2 2847.2 2777.5 2718.4 2654.3 2582 2513.8 2384 2384
2251.7 2190.6 2119.4 2055.2 1991.1 1925.5 1862.3 1801.3 1738.2 1607.4
1607.4 1477.1 1412.9 1355.4 1290.8 1238.3 1175.2 1124.3 1009.3 1009.3
898.9 832.7 797.6 723.8 695.3 633.7 614.8 551.2 534.4 459.1
459.1 393.9 335.4 327.8 276.9 269.2 219.9 215.8 172.5 130.3
130.3 130.3 98.2 73.8 73.8 54 54 39.7 39.7 29
21.9
7065.3 7065.3 7077.3 7070.7 7070.7 7072.2 7072.2 7065.6 7065.6 7024.9
7024.4 7024.4 7029.5 7029.5 7015.2 7015.2 7019.3 7019.3 6994.8 6991.3
6986.7 6963.8 6960.7 6942.9 6922.6 6924.6 6904.8 6887.9 6875.7 6870.6
6836 6836 6808 6780.6 6775.5 6734.7 6734.7 6719.5 6709.3 6676.7
6662 6628.4 6628.4 6589.2 6566.8 6541.3 6517.4 6506.7 6471.6 6449.2
6431.9 6408 6355.6 6330.1 6295 6270.6 6255.3 6216.6 6190.7 6172.8
6148.9 6083.8 6083.8 6022.7 5989.6 5970.8 5929.1 5888.3 5861.9 5838.4
5769.7 5769.7 5702 5702 5641 5601.8 5565.1 5534.1 5507.6 5463.8
5435.3 5399.7 5355.4 5277.6 5222.1 5180.9 5132.5 5104.5 5033.8 5001.2
4936.5 4894.8 4787.4 4787.4 4674.4 4609.3 4575.2 4506.5 4445.9 4392.4
4333.4 4267.2 4210.2 4077.9 4077.9 3946.1 3877.9 3802 3742.5 3667.2
3604.6 3532.8 3478.3 3402.5 3280.9 3209.6 3142.9 3085.4 3028.4 2969.4
2910.3 2835 2771.9 2633.9 2633.9 2490.9 2421.7 2362.2 2297.5 2243
2198.8 2150.4 2086.8 2037.9 1893.4 1893.4 1736.1 1649.6 1584.4 1504
1430.7 1361 1285.2 1158.4 1158.4 1053.1 1003.2 938 893.3 826.1
781.8 712.6 674.4 585.3 483 483 401.1 392.9 335.4 326.8
272.8 265.7 213.3 208.2 156.2 106.4 106.4 73.8 70.2 52.9
52.4 39.7 38.7 31.6 22.9 22.9 16.3 16.3 13.2 13.2
4.6
7065.3 7065.3 7072.7 7079.8 7079.8 7076.3 7076.3 7067.1 7073.2 7077.8
7066.6 7049.3 7046.2 7053.4 7036.1 7036.1 7017.7 7017.7 7018.8 7004
6987.2 6984.2 6983.6 6973.5 6953.1 6931.7 6931.7 6913.4 6913.4 6870.6
6864.5 6857.9 6839.1 6812.1 6788.2 6788.2 6756.1 6756.1 6709.3 6703.7
6693 6669.6 6641.1 6618.2 6608.5 6566.3 6566.3 6518.9 6518.9 6485.4
6456.8 6423.3 6399.8 6386.1 6367.8 6338.8 6289.9 6289.9 6257.8 6257.8
6204.4 6186.1 6175.4 6158.1 6134.7 6104.6 6104.6 6085.8 6085.8 6051.2
6048.6 6040.5 6027.3 5997.3 5973.8 5973.3 5949.9 5949.9 5906.7 5906.7
5847.6 5790.6 5702 5621.6 5536.6 5468.9 5392.6 5240.9 5240.9 5111.1
5007.8 4940.6 4846.4 4785.4 4692.7 4621.5 4468.3 4468.3 4333.4 4333.4
4163.9 4076.4 3997 3911.5 3827.5 3739.9 3667.2 3510.9 3510.9 3352.1
3352.1 3225.4 3175 3150.6 3139.9 3078.3 3031.5 2917.4 2755.6 2755.6
2567.3 2466 2376.4 2285.8 2209 2126.5 2033.9 1852.7 1852.7 1688.3
1688.3 1513.7 1430.7 1361 1283.1 1201.7 1115.2 1040.8 885.6 885.6
730.4 730.4 572.1 518.6 437.7 437.7 393.4 304.4 304.4 272.8
238.7 208.7 171 171 141 141 111.5 111.5 82.5 72.3
65.7 61.6 58.5 49.9 49.9 38.7 38.7 32.6 29.5 27
21.9 16.8 12.2 9.2 8.1 8.1 5.6 5.6 4.1 2
2
7065.3 7065.3 7073.7 7088.5 7088.5 7082.4 7076.3 7062.5 7061.5 7075.3
7056.9 7044.7 7048.3 7053.9 7038.6 7023.9 7023.9 7007.6 7008.6 6987.2
6974 6976.5 6979.1 6961.8 6947.5 6937.8 6914.4 6914.9 6895.6 6870.6
6865.6 6862 6840.6 6819.7 6805 6792.3 6776.5 6734.2 6706.3 6694
6688.9 6668.1 6647.2 6628.4 6614.6 6600.9 6562.2 6562.2 6525 6514.9
6494.5 6466 6473.6 6455.3 6439 6421.2 6413.6 6388.1 6375.9 6361.2
6338.3 6355.1 6355.1 6339.3 6329.1 6311.8 6300.1 6245.1 6157.1 6135.7
6081.2 6080.2 6030.3 6040.5 5982.5 5982.5 5891.9 5798.2 5736.2 5670.5
5594.6 5494.4 5429.7 5429.7 5303 5303 5145.7 5070.4 4956.9 4789.5
4789.5 4628.6 4628.6 4542.6 4542.6 4438.8 4438.8 4283.5 4194.5 4109.5
3920.1 3920.1 3755.7 3755.7 3631 3631 3536.4 3536.4 3413.2 3233
3233 3054.9 3054.9 2877.2 2877.2 2713.8 2713.8 2547.4 2465.5 2372.8
2194.2 2194.2 2008.4 2008.4 1843 1843 1682.2 1682.2 1526.4 1447.5
1383.9 1234.8 1234.8 1055.6 1055.6 877.5 877.5 747.2 747.2 624.5
509.5 509.5 419.4 419.4 358.3 358.3 312 312 248.9 234.1
182.7 134.4 134.4 116 114 100.3 100.3 83.5 83.5 65.1
61.1 50.4 44.8 44.8 38.2 38.2 31 31 26 26
21.9 17.8 17.8 13.7 13.7 7.6 7.6 5.1 5.1 4.6
3.6
7065.3 7065.3 7078.3 7069.7 7069.7 7060 7060 7074.2 7074.2 7057.4
7061.5 7059.5 7043.7 7043.7 7034 7034 7023.9 7023.9 6992.3 6992.3
6994.3 6978 6965.3 6950 6950 6929.7 6929.7 6886.9 6886.9 6880.3
6849.8 6833.5 6834 6821.3 6782.6 6782.6 6748.5 6748.5 6715.4 6715.4
6673.7 6669.6 6647.7 6602.9 6602.9 6557.6 6557.6 6516.9 6516.9 6440.6
6420.7 6420.7 6381 6381 6333.2 6321.5 6300.1 6276.2 6254.3 6228.3
6213.1 6164.2 6164.2 6134.7 6128.1 6105.7 6085.3 6080.7 6071 6068
6054.3 6026.3 5992.2 5992.2 5957.5 5958.6 5954 5950.4 5942.3 5912.8
5871 5737.2 5737.2 5590.6 5519.3 5447 5371.2 5279.6 5181.9 5112.1
5008.3 4956.4 4800.1 4800.1 4640.3 4553.8 4487.1 4397 4335.4 4244.8
4188.4 4107.9 4034.1 3867.7 3867.7 3702.3 3616.8 3539.9 3461 3391.8
3327.7 3248.3 3171.9 3171.9 3107.8 3058.9 3016.2 2919.5 2829.9 2728.1
2612.6 2526 2429.8 2259.8 2259.8 2091.9 2016.1 1933.6 1850.6 1751.4
1671 1578.8 1496.9 1404.8 1226.6 1226.6 1071.4 996.6 917.2 851
778.2 736 664.2 560.9 560.9 443.3 415.3 332.4 309.5 265.2
251.4 221.4 180.7 180.7 146.1 146.1 118.6 114 101.3 97.2
78.9 74.8 61.1 57.5 50.4 43.8 43.8 34.6 30 24.9
23.9 19.3 18.3 15.8 9.2 9.2 4.6 4.6 4.1 4.1
1
7065.3 7065.3 7080.3 7088 7060.5 7060.5 7081.9 7081.9 7061.5 7061.5
7059.5 7057.4 7052.4 7029.5 7029.5 7031 7031 7004.5 7004.5 7000.4
6989.2 6980.1 6965.8 6949.5 6938.3 6938.3 6896.6 6896.6 6886.4 6865
6853.3 6836.6 6819.2 6810.6 6801.4 6748 6748 6731.7 6731.7 6687.9
6669.6 6643.1 6612.1 6597.8 6567.8 6567.8 6553.6 6512.8 6487.9 6456.8
6415.1 6415.1 6366.8 6366.8 6303.1 6284.3 6258.9 6223.7 6187.1 6163.7
6145.9 6087.3 6087.3 6024.7 6003.4 5970.8 5937.7 5899 5865.9 5846.1
5772.3 5772.3 5711.2 5711.2 5646.6 5607.4 5567.2 5533.1 5506.6 5476.6
5433.8 5365.6 5365.6 5298.4 5298.4 5218 5189.5 5153.9 5125.9 5073.5
5026.1 4978.8 4871.9 4808.3 4736.5 4685.6 4612.3 4546.7 4462.7 4399.1
4327.3 4179.2 4179.2 4038.7 4038.7 3910 3838.7 3772 3705.3 3652.4
3593.9 3531.3 3412.7 3412.7 3292 3292 3167.3 3103.7 3049.8 2982.6
2920 2847.2 2786.1 2661.9 2661.9 2525 2464.5 2397.8 2350.9 2269
2202.3 2128 1993.7 1993.7 1851.6 1851.6 1726.9 1661.8 1595.1 1537.1
1477.6 1433.3 1354.4 1176.2 1176.2 1037.3 1037.3 873.4 796.5 729.9
671.3 617.4 556.3 504.9 410.2 410.2 312 260.1 218.9 180.7
149.1 127.2 110.4 84.5 84.5 68.2 68.2 50.4 42.8 36.1
31 27.5 22.9 18.3 10.2 10.2 4.6 4.6 3.6 2
1.5
7065.3 7065.3 7067.6 7055.4 7065.1 7065.1 7035 7047.8 7041.7 7037.6
7034.5 7038.6 7031.5 7031.5 7027.9 6991.3 6991.3 6987.2 6971.9 6961.3
6965.8 6943.9 6933.8 6929.2 6924.6 6899.7 6890 6890 6850.3 6846.7
6820.3 6813.1 6804.5 6787.7 6749.5 6736.8 6736.8 6694 6687.4 6655.3
6634 6619.7 6605.5 6570.4 6555.6 6537.3 6484.8 6484.8 6448.2 6416.1
6388.6 6371.8 6335.2 6321 6298.6 6271.6 6229.9 6187.1 6187.1 6115.3
6100.6 6059.9 6028.3 6002.8 5971.3 5928 5875.6 5875.6 5794.7 5775.3
5731.6 5699 5665.9 5630.3 5579.4 5550.9 5512.2 5430.2 5430.2 5352.9
5315.2 5280.6 5241.9 5187.5 5157.4 5116.7 5013.9 5013.9 4984.4 4937.6
4840.9 4798.1 4737.5 4695.8 4648.5 4590.4 4522.2 4425 4425 4309
4263.7 4197 4147.1 4027 4027 3958.8 3914.5 3857.5 3742.5 3742.5
3622.4 3573.5 3508.4 3449.3 3378.6 3327.7 3259 3138.3 3138.3 3024.8
2965.8 2903.2 2847.2 2777.5 2718.4 2654.3 2582 2513.8 2384 2384
2251.7 2190.6 2119.4 2055.2 1991.1 1925.5 1862.3 1801.3 1738.2 1607.4
1607.4 1477.1 1412.9 1355.4 1290.8 1238.3 1175.2 1124.3 1009.3 1009.3
898.9 832.7 797.6 723.8 695.3 633.7 614.8 551.2 534.4 459.1
459.1 393.9 335.4 327.8 276.9 269.2 219.9 215.8 172.5 130.3
130.3 130.3 98.2 73.8 73.8 54 54 39.7 39.7 29
21.9
7065.3 7065.3 7077.3 7070.7 7070.7 7072.2 7072.2 7065.6 7065.6 7024.9
7024.4 7024.4 7029.5 7029.5 7015.2 7015.2 7019.3 7019.3 6994.8 6991.3
6986.7 6963.8 6960.7 6942.9 6922.6 6924.6 6904.8 6887.9 6875.7 6870.6
6836 6836 6808 6780.6 6775.5 6734.7 6734.7 6719.5 6709.3 6676.7
6662 6628.4 6628.4 6589.2 6566.8 6541.3 6517.4 6506.7 6471.6 6449.2
6431.9 6408 6355.6 6330.1 6295 6270.6 6255.3 6216.6 6190.7 6172.8
6148.9 6083.8 6083.8 6022.7 5989.6 5970.8 5929.1 5888.3 5861.9 5838.4
5769.7 5769.7 5702 5702 5641 5601.8 5565.1 5534.1 5507.6 5463.8
5435.3 5399.7 5355.4 5277.6 5222.1 5180.9 5132.5 5104.5 5033.8 5001.2
4936.5 4894.8 4787.4 4787.4 4674.4 4609.3 4575.2 4506.5 4445.9 4392.4
4333.4 4267.2 4210.2 4077.9 4077.9 3946.1 3877.9 3802 3742.5 3667.2
3604.6 3532.8 3478.3 3402.5 3280.9 3209.6 3142.9 3085.4 3028.4 2969.4
2910.3 2835 2771.9 2633.9 2633.9 2490.9 2421.7 2362.2 2297.5 2243
2198.8 2150.4 2086.8 2037.9 1893.4 1893.4 1736.1 1649.6 1584.4 1504
1430.7 1361 1285.2 1158.4 1158.4 1053.1 1003.2 938 893.3 826.1
781.8 712.6 674.4 585.3 483 483 401.1 392.9 335.4 326.8
272.8 265.7 213.3 208.2 156.2 106.4 106.4 73.8 70.2 52.9
52.4 39.7 38.7 31.6 22.9 22.9 16.3 16.3 13.2 13.2
4.6
7065.3 7065.3 7072.7 7079.8 7079.8 7076.3 7076.3 7067.1 7073.2 7077.8
7066.6 7049.3 7046.2 7053.4 7036.1 7036.1 7017.7 7017.7 7018.8 7004
6987.2 6984.2 6983.6 6973.5 6953.1 6931.7 6931.7 6913.4 6913.4 6870.6
6864.5 6857.9 6839.1 6812.1 6788.2 6788.2 6756.1 6756.1 6709.3 6703.7
6693 6669.6 6641.1 6618.2 6608.5 6566.3 6566.3 6518.9 6518.9 6485.4
6456.8 6423.3 6399.8 6386.1 6367.8 6338.8 6289.9 6289.9 6257.8 6257.8
6204.4 6186.1 6175.4 6158.1 6134.7 6104.6 6104.6 6085.8 6085.8 6051.2
6048.6 6040.5 6027.3 5997.3 5973.8 5973.3 5949.9 5949.9 5906.7 5906.7
5847.6 5790.6 5702 5621.6 5536.6 5468.9 5392.6 5240.9 5240.9 5111.1
5007.8 4940.6 4846.4 4785.4 4692.7 4621.5 4468.3 4468.3 4333.4 4333.4
4163.9 4076.4 3997 3911.5 3827.5 3739.9 3667.2 3510.9 3510.9 3352.1
3352.1 3225.4 3175 3150.6 3139.9 3078.3 3031.5 2917.4 2755.6 2755.6
2567.3 2466 2376.4 2285.8 2209 2126.5 2033.9 1852.7 1852.7 1688.3
1688.3 1513.7 1430.7 1361 1283.1 1201.7 1115.2 1040.8 885.6 885.6
730.4 730.4 572.1 518.6 437.7 437.7 393.4 304.4 304.4 272.8
238.7 208.7 171 171 141 141 111.5 111.5 82.5 72.3
65.7 61.6 58.5 49.9 49.9 38.7 38.7 32.6 29.5 27
21.9 16.8 12.2 9.2 8.1 8.1 5.6 5.6 4.1 2
2
7065.3 7065.3 7073.7 7088.5 7088.5 7082.4 7076.3 7062.5 7061.5 7075.3
7056.9 7044.7 7048.3 7053.9 7038.6 7023.9 7023.9 7007.6 7008.6 6987.2
6974 6976.5 6979.1 6961.8 6947.5 6937.8 6914.4 6914.9 6895.6 6870.6
6865.6 6862 6840.6 6819.7 6805 6792.3 6776.5 6734.2 6706.3 6694
6688.9 6668.1 6647.2 6628.4 6614.6 6600.9 6562.2 6562.2 6525 6514.9
6494.5 6466 6473.6 6455.3 6439 6421.2 6413.6 6388.1 6375.9 6361.2
6338.3 6355.1 6355.1 6339.3 6329.1 6311.8 6300.1 6245.1 6157.1 6135.7
6081.2 6080.2 6030.3 6040.5 5982.5 5982.5 5891.9 5798.2 5736.2 5670.5
5594.6 5494.4 5429.7 5429.7 5303 5303 5145.7 5070.4 4956.9 4789.5
4789.5 4628.6 4628.6 4542.6 4542.6 4438.8 4438.8 4283.5 4194.5 4109.5
3920.1 3920.1 3755.7 3755.7 3631 3631 3536.4 3536.4 3413.2 3233
3233 3054.9 3054.9 2877.2 2877.2 2713.8 2713.8 2547.4 2465.5 2372.8
2194.2 2194.2 2008.4 2008.4 1843 1843 1682.2 1682.2 1526.4 1447.5
1383.9 1234.8 1234.8 1055.6 1055.6 877.5 877.5 747.2 747.2 624.5
509.5 509.5 419.4 419.4 358.3 358.3 312 312 248.9 234.1
182.7 134.4 134.4 116 114 100.3 100.3 83.5 83.5 65.1
61.1 50.4 44.8 44.8 38.2 38.2 31 31 26 26
21.9 17.8 17.8 13.7 13.7 7.6 7.6 5.1 5.1 4.6
3.6
7065.3 7065.3 7078.3 7069.7 7069.7 7060 7060 7074.2 7074.2 7057.4
7061.5 7059.5 7043.7 7043.7 7034 7034 7023.9 7023.9 6992.3 6992.3
6994.3 6978 6965.3 6950 6950 6929.7 6929.7 6886.9 6886.9 6880.3
6849.8 6833.5 6834 6821.3 6782.6 6782.6 6748.5 6748.5 6715.4 6715.4
6673.7 6669.6 6647.7 6602.9 6602.9 6557.6 6557.6 6516.9 6516.9 6440.6
6420.7 6420.7 6381 6381 6333.2 6321.5 6300.1 6276.2 6254.3 6228.3
6213.1 6164.2 6164.2 6134.7 6128.1 6105.7 6085.3 6080.7 6071 6068
6054.3 6026.3 5992.2 5992.2 5957.5 5958.6 5954 5950.4 5942.3 5912.8
5871 5737.2 5737.2 5590.6 5519.3 5447 5371.2 5279.6 5181.9 5112.1
5008.3 4956.4 4800.1 4800.1 4640.3 4553.8 4487.1 4397 4335.4 4244.8
4188.4 4107.9 4034.1 3867.7 3867.7 3702.3 3616.8 3539.9 3461 3391.8
3327.7 3248.3 3171.9 3171.9 3107.8 3058.9 3016.2 2919.5 2829.9 2728.1
2612.6 2526 2429.8 2259.8 2259.8 2091.9 2016.1 1933.6 1850.6 1751.4
1671 1578.8 1496.9 1404.8 1226.6 1226.6 1071.4 996.6 917.2 851
778.2 736 664.2 560.9 560.9 443.3 415.3 332.4 309.5 265.2
251.4 221.4 180.7 180.7 146.1 146.1 118.6 114 101.3 97.2
78.9 74.8 61.1 57.5 50.4 43.8 43.8 34.6 30 24.9
23.9 19.3 18.3 15.8 9.2 9.2 4.6 4.6 4.1 4.1
1
7065.3 7065.3 7080.3 7088 7060.5 7060.5 7081.9 7081.9 7061.5 7061.5
7059.5 7057.4 7052.4 7029.5 7029.5 7031 7031 7004.5 7004.5 7000.4
6989.2 6980.1 6965.8 6949.5 6938.3 6938.3 6896.6 6896.6 6886.4 6865
6853.3 6836.6 6819.2 6810.6 6801.4 6748 6748 6731.7 6731.7 6687.9
6669.6 6643.1 6612.1 6597.8 6567.8 6567.8 6553.6 6512.8 6487.9 6456.8
6415.1 6415.1 6366.8 6366.8 6303.1 6284.3 6258.9 6223.7 6187.1 6163.7
6145.9 6087.3 6087.3 6024.7 6003.4 5970.8 5937.7 5899 5865.9 5846.1
5772.3 5772.3 5711.2 5711.2 5646.6 5607.4 5567.2 5533.1 5506.6 5476.6
5433.8 5365.6 5365.6 5298.4 5298.4 5218 5189.5 5153.9 5125.9 5073.5
5026.1 4978.8 4871.9 4808.3 4736.5 4685.6 4612.3 4546.7 4462.7 4399.1
4327.3 4179.2 4179.2 4038.7 4038.7 3910 3838.7 3772 3705.3 3652.4
3593.9 3531.3 3412.7 3412.7 3292 3292 3167.3 3103.7 3049.8 2982.6
2920 2847.2 2786.1 2661.9 2661.9 2525 2464.5 2397.8 2350.9 2269
2202.3 2128 1993.7 1993.7 1851.6 1851.6 1726.9 1661.8 1595.1 1537.1
1477.6 1433.3 1354.4 1176.2 1176.2 1037.3 1037.3 873.4 796.5 729.9
671.3 617.4 556.3 504.9 410.2 410.2 312 260.1 218.9 180.7
149.1 127.2 110.4 84.5 84.5 68.2 68.2 50.4 42.8 36.1
31 27.5 22.9 18.3 10.2 10.2 4.6 4.6 3.6 2
1.5
